Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-7581: 1/2''-13 x 6'' 12-Point Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
8T-7581: 1/2''-13 x 6'' 12-Point Head Bolt
8T-7581: 1/2''-13 x 6'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
8T-7581: 1/2''-13 x 6'' 12-Point Head Bolt
8T-7581: 1/2''-13 x 6'' 12-Point Head Bolt
8T-7581: 1/2''-13 x 6'' 12-Point Head Bolt
8T-7581: 1/2''-13 x 6'' 12-Point Head Bolt
8T-7581: 1/2''-13 x 6'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-7581
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8T-7581

Units of Measure

USMetric
Type: 12 Point Head Bolt
Bolt Length (in): 6
Material: STEEL,Carbon Steel,Coating Fluid
Bolt Length (mm): 152.4
Bolt Type: 12 Point Head
Coating: Oil with Corrosion Inhibitor
Grip Length (in): 4.25
Grip Length (mm): 107.95
Flange Diameter (in): 0.75
Hand of Thread: RH
Thread Size (in): 0.02
Class or Grade: Cat/ASTM F2882 (170 ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x13
View More
Compatible Models for part number 8T-7581

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

G3520 G3516 G3512 G3508 G3516B G3516C G3516E G3516H G3520C 3508C G3520B 3516 G3520E G3516K 3512 G3520H G3520K SR5 3508 G3512E G3512H

POWER MODULE

PMG3516 PM3508 PM3516 PM3512

VEHICULAR ENGINE

3516 3512

ENGINE

G3516C G3516J G3516H 3516PETROLEUM G3520 G3520J G3520H 3508PETROL 3512PETROL

PETROLEUM ENGINE

3516 3512

LOCOMOTIVE ENGINE

3516 3512 3508

WHEEL LOADER

994

TRACK-TYPE TRACTOR

D11N D11R

GEN SET ENGINE

POWER SYS G3520 3516B G3516C G3516B G3520B 3508 G3508 G3516 G3512 3512 3508B 3516

ROTARY DRILL

MD6380 MD6310

RIPPER

11

MARINE AUXILIARY

3516B 3512 3508

MARINE ENGINE

3516 3512 3508

MINING EXCAVATOR

5130 5230

ENGINE - INDUSTRIAL

CG170-16

INDUSTRIAL ENGINE

3512 3516 3508 G3520H

TRUCK

785 789 793 793B 777C 777B 789B 785B

TRACTOR

776C 776B 784B

GAS ENGINE

G3512H G3512E G3508J G3512B G3512J G3508B G3520B G3516J G3516E G3520J G3516C G3516B G3512 G3516 G3508

BULLDOZER

11U 11SU

PETROLEUM PACKAGE

3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert