Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8T-7878: 2.8 x 22.7mm 90A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
8T-7878: 2.8 x 22.7mm 90A NBR O-Ring
8T-7878: 2.8 x 22.7mm 90A NBR O-Ring

Cat® 22.7mm Inner Diameter Leak-proof O-ring rubber seal for hydraulic valves, ensuring fluid containment and system efficiency.

Brand: Cat

Product Images
8T-7878: 2.8 x 22.7mm 90A NBR O-Ring
8T-7878: 2.8 x 22.7mm 90A NBR O-Ring
8T-7878: 2.8 x 22.7mm 90A NBR O-Ring
8T-7878: 2.8 x 22.7mm 90A NBR O-Ring
8T-7878: 2.8 x 22.7mm 90A NBR O-Ring

Cat® 22.7mm Inner Diameter Leak-proof O-ring rubber seal for hydraulic valves, ensuring fluid containment and system efficiency.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
270-1537: Metric Straight Thread O-Ring Seal Kit 90A Nitrile
270-1537: Metric Straight Thread O-Ring Seal Kit 90A Nitrile

O-Ring Seal Kit: 10 Sizes, 125 Seals, Nitrile, 90 Duro

Check Price
270-1537
270-1537: Metric Straight Thread O-Ring Seal Kit 90A Nitrile
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert