Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

8T-7930: M12-1.75 x 160mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-7930: M12-1.75 x 160mm Hex Head Bolt
Home8T-7930: M12-1.75 x 160mm Hex Head Bolt

8T-7930: M12-1.75 x 160mm Hex Head Bolt

Cat® M12x1.75 Thread 160mm Long Hex Head Bolt

Brand: Cat

Product Images

8T-7930: M12-1.75 x 160mm Hex Head Bolt
8T-7930: M12-1.75 x 160mm Hex Head Bolt
8T-7930: M12-1.75 x 160mm Hex Head Bolt
8T-7930: M12-1.75 x 160mm Hex Head Bolt

8T-7930: M12-1.75 x 160mm Hex Head Bolt

Cat® M12x1.75 Thread 160mm Long Hex Head Bolt

Brand: Cat

Related parts

198-4778: M12 ID Steel Hard Washer

Cat® Black Colored Hard Washer for Hydraulic Hoses and Stairways

329-3356: M12 x 1.75mm Hex Nut

Metric, Coarse Thread UNC

5P-1076: M12 ID Steel Flat Washer

Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

8T-4223: M12 ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

8T-8549: M12 x 1.75mm Hex Lock Nut

Cat® M12 Steel Hexagonal Lock Nut with Nylon Insert

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced