Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8T-8874: M5 x 0.8mm Hex Weld Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8T-8874: M5 x 0.8mm Hex Weld Nut
8T-8874: M5 x 0.8mm Hex Weld Nut

Hex Weldnut

Brand: Cat

Product Images
8T-8874: M5 x 0.8mm Hex Weld Nut
8T-8874: M5 x 0.8mm Hex Weld Nut
8T-8874: M5 x 0.8mm Hex Weld Nut
8T-8874: M5 x 0.8mm Hex Weld Nut
8T-8874: M5 x 0.8mm Hex Weld Nut

Hex Weldnut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-8874
Material Description: manufacturer�s standard carbon steel, requiring good weldability and 140 MPa minimum yield
Hex Size (mm): 11.0
Notes: Pilot Hole Diameter: 0.9
Hole Thread Pitch: 0.8
Material: Alloy Zinc,Carbon Steel
Coating: Zinc Plating With Topcoat Sealer, Min Of 3.8 Micrometers Thick
Thread Size (mm): M5
View More
Compatible Models for part number 8T-8874

GENERATOR

XQ330

TRUCK ENGINE

C7 C9 C13 C15

INTEGRATED TOOLCARRIER

IT38G IT62H IT24F IT28G IT28F IT62G II IT18F IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651

WHEEL HARVESTER

550B 570B 560B 580B 550 570 580

WHEEL SKIDDER

535C 545C 525C

ASPHALT COMPACTOR

CB22B CB2.5 GC CB2.7 GC CC2.7 GC CB8 CB7 CB16 CB15 CB13 CB10

RETROFIT AFTERTREATMNT

SCR

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

MINI HYD EXCAVATOR

308E CR 303.5E2 CR 308E2 306E2 304CR 303C CR 307.5 307-A 302CR 305E2 CR 305E 304E 308E2 SR 303.5E 303.5D 305.5E2 301.8 301.9 307D 307C 301.6 301.5 307E 308E2CR 306E 305.5D 305.5E 308E 308C 305.5 GC 303E CR 308E2 CR 307E2 301.7CR 308.5 303CR 304E2 CR 304D CR 308 309 306 307 305.5E2 CR 306.5 305D CR 310 303.5E2 303.5CR 302.7CR

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

RENEWABLE ENERGY

BDP1000 PGS1260 HD BDP250

EXCAVATOR

330 L 345B II 325B L 324E 320D3 GC 375-A L 320D2 320D3 323F 322C 324E LN 345B 548 307 349F L 330 LN 317 315 558 313 320GX 323F OEM 336F L XE 312C L 323E LN 326F 320 GX 538 336E L 320 GC 325C 336E H 349F 325F 340F 345B L 330-A L 336F LN XE M325D MH 324E L 312E L 330 GC 323D L 313F L 385B 320B 320C 320E 323E SA 317 GC 365B 320C L 349F LXE 325D FM LL 312F GC 336E LNH 315 GC 320E L 325D FM 325B LN 330C L 568 FM 320D FM 352 UHD 340 349 313 GC 324D FM 352 350 318F L 320 326 325 323 329E L 319 330 335 336 329E 330-A 323 GX 395 313F LGC 330-A LN 320D2 L 374 326F LN 316F L 312E FM538 312F 312B 312C 336E 312D 336F 322B LN FM548 336F XE 311C 325C L 352F XE VG 330B LN 330D FM 336 MHPU 312B L 320D2 GC 320D2 FM 316F 352F-VG 326F L FM558 FM568 313F 330GC 320E RR 352F 312D L 322B L 324D FM LL 320E LRR 323F LN 336F L 314F CR 336F LNXE 313F GC 323E L 336F LN 320E LN 320B S 320B N 330F 320B L 365B L M325D L MH 336E LN 336E LH 323F SA MH3295 340MHPU 325C FM 340F L UHD 330B L 320F L 330F LN 318E L 336 GC 340F L LRE 325F LCR 568 FM LL 318F 311F LRR 330F L MH3022 MH3024 312 GX 312 GC 375-A 316E L 315F LCR M320GC 322C FM M312 M315 M318 M320

SHOVEL

6040

PAVING COMPACTOR

CC2.7 CB-22B C13 MARINE CB2.7 CB2.5 MG630

MULTI TERRAIN LOADER

297D2 XHP 287D 297D2 297D XHP 277D 257D3 257D 297D

COMPACT TRACK LOADER

279D3 299D 279D 299D3 299D2 259D 239D 249D3 299D XHP 289D 289D3 249D 299D2 XHP 239D3 299D3 XE 259D3

WHEEL TRACTOR

621G 627H 631K 621K OEM 651 637K

ROTARY MIXER

RM800

HEX BASED SPL SOLUTION

352F OEM 330F OEM

TRACK LOADER

933C 939C 973C 973D 973K 953B 953C 953D 953K 963 973 939 933 953 963D 963B 963C 963K

PETROLEUM ENGINE

C175-16 3516C C280-12

SOIL COMPACTOR

825 815 CS12 GC 815K CS10 CS11 CS12 CS13 825G 825K CP13 CS13 GC CS11 GC

BACKHOE LOADER

438C 426 436C 424 416C 426C 446D 426 F2 428C

WHEEL DOZER

854K 834H 834K 814K 844H 844K 834 844 854 824G 824K 814 824

LANDFILL COMPACTOR

836 826 816 826G 826K 816K 836H 836G 836K

COMPACT WHEEL LOADER

903 902 901 902C2 930 938 926 903D 910M 901C2 903C2 914M 918M

TELEHANDLER

TH330B TH220B TH355B TH350B TH460B TH360B TH560B TH580B TH340B TH210 TH215

WHEEL LOADER

982XE 988 XE 966 XE 962H 962G 986H 986K 962K 962M 980XE 988G 988H 988K 966H 966G 966L 966K 966M 950GC 814K 924F 924K 928F 926M 962 928G 966 972 966 GC 972 XE 986 980 982 950G II 988 995 990 993 992 980G II 988K XE 926 930 938 950 982 XE 980 XE 908 907 906 990K 990H 950 GC 972M XE 938G II 993K 992K 972XE 994F 994K 994H 966G II 972G 972H 972K 972M 972L 988GC 950G 950H 950K 950M 930K 930M 962G II 938G 938K 938M 918F 966XE 962M Z 950M Z 966K XE 972G II 966M XE 980H 980G

FORWARDER

554 564 574 574B

ARTICULATED TRUCK

725C2 725C

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CB1.8 CB1.7 CC2.6 CC2.7

WHEELED EXCAVATOR

M317D2 M318D M314-07 M315D M316D M313D M322D2 MH M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M313-07 M315D2 MH3026 MH3024 M315GC M324D2 MH M318D MH M323F M322D2 M322F M322D M320D2

PNEUMATIC COMPACTOR

CW34 CW-34

ENGINE - INDUSTRIAL

XQ20

INDUSTRIAL ENGINE

C9.3 C175-16 3512E

WHEEL SCRAPER

637K

ASPHALT SCREED

SE47 V AS4251C SE60 FM SE47 FM SE60 SE50 VT SE47 VT

QUARRY TRUCK

777E 775D 771D 772G 770G

SPRAY AR

CAT WDS

LOGGER

322C

TRACTOR

776D

GAS ENGINE

G3516C

POWER MODULE

XQC1200 3516C XQC1600 PMG3516 XQ35 XQ2280 C32 PM3516

QUICK COUPLER

QUICK COUPLER

LOAD HAUL DUMP

R1700G R3000H R2900G R1700 R1700 XE

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3049 MH3059 M325D L MH M325D MH

MOTOR GRADER

120M 2 140M 3 140M 2 140H ES 12M 3 AWD 120H ES 160M 3 AWD 24H 24M 160M 140M 3 AWD 12H ES 24 14 120M 140M 12M 3 12M 2 160M 2 160M 3 160H ES 160 14L 150 14M 140 16GC 12M 120

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6015 6040 6030 6020B 6015B 6060

TRACK-TYPE TRACTOR

D10 D11 D3C III D5M D5N D6M D6N D7E D6N LGP D6T LGP D6GC D4C III D6T XW D6T XL D5C III D6K XL D9T D7E LGP D9 D10T D6K LGP D10T2 D7R II

ASPHALT PAVER

AP1055 PE636 AP400 AP300F AP500F AP655F SE47 AP-1000F AP-555E AP355F AP455 AP500 AP555F AP-600D AP655F L AP600F AP-655D AP355 AP-1055F AP-255E AP555 AP300

MARINE AUXILIARY

3516C 3512C

MARINE ENGINE

C4.4 C32 MARINE 3516C 3516E 3512C 3512E C280-16 C280-12 C32 C175-16 C280-6 C280-8

PIPELAYER

PL83 PL87 PL72

MINING EXCAVATOR

5230 5130B

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

VIBRATORY COMPACTOR

CB1.8 CB1.7 CB-66B CP11 GC CB-64B CC4.0 CB-64 CB-54 CB-68B CS10 GC CS11 GC CP12 GC

TECHNOLOGY

AUTOGUIDNC

MOBILE HYD POWER UNIT

330 MHPU 349E L HVG 336E HVG 352FMHPU 323F OEM 336FMHPU 336F 336E 330F

GENERATOR SET

DE500 G3512 D1500 XQ1140 XQ230 3516 XQ20T4F 3512 XQ425 D1250 XQ125CM D1000 G3516H 3508B C4.4 C2.2 C13 XQ375 DE630 XQ35 XQ60 3412 C18 C15 DG200 DG125 DG100 C7.1 C27 XQ330 C32 DG175 DG150 D800 C175-20 C175-16 C3.4 3512C 3512B 3516C 3516B 3516E

ENERGY STORAGE

ECE2500 ETS1500 PGS1260 PGS1260 HD ECE1500 PGS840 ECE2000

RECLAIMER MIXER

RM400 RM800

ENGINE

C32 MARINE 3512E 3516E

LOCOMOTIVE ENGINE

3512E C175-20

WATER DELIVERY SYSTEM

777G CAT WDS

MACHINE CNTRL & GDNC

CMD FOR

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

FOREST PRODUCTS

OTHER

ELECTRIC ROPE SHOVEL

7495 HF 7495

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600

CHALLENGER

MTC735 MTC745 MTC755 MTC765

GEN SET ENGINE

3608 3606 3616 C3.4B C280-16

ROTARY/TRACK DRILLS

MD5150C

RIPPER

953B

SKID STEER LOADER

289D3 226D 232D3 272D XHP 226D3 272D 272D3 272D2 232D 236D 242D3 246D3 272D3 XE 279D3 272D2 XHP 249D3 236D3 262D 262D3 242D 246D

BATTERY CHARGER

MEC500

TRUCK

773G LRC 793F XQ 775G 793F OEM 775E 777D 777G 775G OEM 785 789 797 770G 793D 793B 793C 793F 772G 773E 773D 773G 797F 797B 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 785G 773G OEM 785C 785D 785B 795F AC 793F AC MT4400D AC

COMPACTOR

CB-34B XW CB-36B CB-34B CB-32B CC-34B CB13 CB15 CB16 CB-24B CB-22B CC-24B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced