Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8T-9526: 3 x 105mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8T-9526: 3 x 105mm 75A FKM O-Ring
8T-9526: 3 x 105mm 75A FKM O-Ring

O-Ring

Brand: Cat

Product Images
8T-9526: 3 x 105mm 75A FKM O-Ring
8T-9526: 3 x 105mm 75A FKM O-Ring
8T-9526: 3 x 105mm 75A FKM O-Ring
8T-9526: 3 x 105mm 75A FKM O-Ring
8T-9526: 3 x 105mm 75A FKM O-Ring

O-Ring

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-9526

Units of Measure

USMetric
Cross Section Diameter (mm): 3.0
Cross Section Diameter (in): 0.118
Inside Diameter (mm): 105.0
Inside Diameter (in): 4.134
Material: FKM - Fluoroelastomer,FKM (75),FKM (Fluorocarbon),Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
View More
Compatible Models for part number 8T-9526

MARINE ENGINE

3412D 3412

TRACK LOADER

953C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced