Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8W-1357: 885.92mm Inner Diameter Round Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8W-1357: 885.92mm Inner Diameter Round Seal
8W-1357: 885.92mm Inner Diameter Round Seal

Seal Ring

Brand: Cat

Product Images
8W-1357: 885.92mm Inner Diameter Round Seal
8W-1357: 885.92mm Inner Diameter Round Seal
8W-1357: 885.92mm Inner Diameter Round Seal
8W-1357: 885.92mm Inner Diameter Round Seal
8W-1357: 885.92mm Inner Diameter Round Seal

Seal Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8W-1357

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.2
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 2.5
Cross Section Width (mm): 5.1
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 886.0
Inside Diameter (in): 34.88
Primary Sealing Material: Plastic
Cross Section Height (in): 0.1
View More
Compatible Models for part number 8W-1357

TRUCK

785G 793 793D 793B 793C 793F 785 789 789C 793F CMD 789D 789B 785C 785D 793F OEM 785B 793F XQ

SPRAY AR

CAT WDS

TRACTOR

784C 784B

OFF HIGHWAY TRUCK

789G 789D 793F

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced