Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Gears9C-8074: Gear-Planet
HomeDrivetrainFinal DriveFinal Drive Gears9C-8074: Gear-Planet
9C-8074: Gear-Planet

Cat® Planet Gear

Brand: Cat

Product Images
9C-8074: Gear-Planet
9C-8074: Gear-Planet
9C-8074: Gear-Planet
9C-8074: Gear-Planet
9C-8074: Gear-Planet

Cat® Planet Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9C-8074

Units of Measure

USMetric
Material Description: Steel
Number of Teeth: 25
Outside Diameter (mm): 156.82
Inside Diameter (mm): 77.625
Height (mm): 76.0
Outside Diameter (in): 6.174
Inside Diameter (in): 3.056
Height (in): 2.992
Diameter (in): 6.2,6.2
Diameter (mm): 157.0,157.0
Material: Low Alloy Steel,Low_Alloy Steel
Width (mm): 76.0
View More
Compatible Models for part number 9C-8074

ARTICULATED TRUCK

D40D D400D

WHEEL DOZER

824C

WHEEL LOADER

980C 980F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced