Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings9D-2641: 1.12" Outer Diameter Machine Hook Extension Spring
HomeHardware, Seals, & ConsumablesHardwareSprings9D-2641: 1.12" Outer Diameter Machine Hook Extension Spring
9D-2641: 1.12" Outer Diameter Machine Hook Extension Spring

Cat® 1.12" Outer Diameter Machine Hook Extension Spring used in Clutch Control

Brand: Cat

Product Images
9D-2641: 1.12" Outer Diameter Machine Hook Extension Spring
9D-2641: 1.12" Outer Diameter Machine Hook Extension Spring
9D-2641: 1.12" Outer Diameter Machine Hook Extension Spring
9D-2641: 1.12" Outer Diameter Machine Hook Extension Spring
9D-2641: 1.12" Outer Diameter Machine Hook Extension Spring

Cat® 1.12" Outer Diameter Machine Hook Extension Spring used in Clutch Control

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9D-2641
Outside Diameter (OD) - A (in): 1 1/8
End Orientation: 360°
Loop Type: Machine Hook
Wire Diameter - C (in): 0.148
Length - B (in): 4 7/8
Material: Carbon Steel
Spring Type: Extension
View More
Compatible Models for part number 9D-2641

PIPELAYER

589

MOTOR GRADER

12G 160G 140G 130G 120G 14G 16G

RIPPER SCARIFIER

12G 16G 130G 140G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced