9H-4557: O-Ring
+ / - Hover over image to Zoom
Other Views

    9H-4557: O-Ring

    Part Number: 9H-4557
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.21
    • Dash Size (in): 315
    • Inside Diameter (in): 0.79
    • Material: NBR - Nitrile, NBR (75)
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    earthmoving compactor
    815, 816

    wheel-type loader
    G926, 966C, 910, 950, 920, 980B, 930

    off highway trucks
    772

    engine - truck
    1673, 3306, 1673B, 1673C

    track type tractors
    D3B, D3BLGP, D7GLGP, D3LGP

    wheel-type skidder
    FB518 518, 528, 528B, 120C, 530B

    off-highway truck
    772, 773

    wheel tractor scrapers
    660B, 627BPP

    skidders
    518C, 518FB

    track-type loader
    977H, 977K, 955L, 953, 951B, 955K, 951C, 943, 931, 941, 941B, 931B, 977A 977L, 955H, 951

    engine - industrial
    D333C, D349, 3304, D348, D346, D330C, D320A, 3306

    motor grader
    12F, 120G, 120, 140, 12G, 12E, 14E, 140G, 14G, 130G

    wheel loaders
    910

    pipelayers
    571G, 572G

    track-type skidder
    120C, 125C

    wheel dozer
    814

    track loaders
    977K

    excavator
    225, 235, 215

    pipelayer
    561C, 571F, 561B, 572F

    wheel tractor-scraper
    637, 641B, 637B 623, 627, 651B, 621, 650B 627B, 621R, 657B, 666B

    track excavators
    235

    track-type tractor
    D3B, D4E, D6D, D5, 3S D7G, D4D, 6S D6C, D5B, 4A 3 153 D7F, 3P D3, 141 163 10C D10, 143 140, 4 10S 6A 10U 4S 10 D4E SR 53 6 D6G