Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9H-5548: 269.88mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9H-5548: 269.88mm Inside Diameter Seal-O-Ring
9H-5548: 269.88mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
9H-5548: 269.88mm Inside Diameter Seal-O-Ring
9H-5548: 269.88mm Inside Diameter Seal-O-Ring
9H-5548: 269.88mm Inside Diameter Seal-O-Ring
9H-5548: 269.88mm Inside Diameter Seal-O-Ring
9H-5548: 269.88mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9H-5548

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 269.88
Inside Diameter (in): 10.625
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 9H-5548

WHEEL TRACTOR

613B 613

HYDRAULIC CONTROL

183B

TRACK LOADER

983

EJECTOR TRUCK

730C2 EJ 730 730C

WINCH

528 54

ROTARY CUTTER

RC15

WHEEL LOADER

920 930

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7F D9H D8K D8H D4E D9G

ARTICULATED TRUCK

730 EJECTOR 725 730C2 730 730C 725C2 735

RIPPER

8D

PIPELAYER

594H 583K 594

BULLDOZER

8S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced