Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals9J-2009: 3.1" Length Lift Cylinder Piston Plunger
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals9J-2009: 3.1" Length Lift Cylinder Piston Plunger
9J-2009: 3.1" Length Lift Cylinder Piston Plunger

Cat® Lift Cylinder Piston Plunger converts hydraulic pressure into mechanical force to drive the Lift cylinder, facilitating movement within equipment

Brand: Cat

Product Images
9J-2009: 3.1" Length Lift Cylinder Piston Plunger
9J-2009: 3.1" Length Lift Cylinder Piston Plunger
9J-2009: 3.1" Length Lift Cylinder Piston Plunger
9J-2009: 3.1" Length Lift Cylinder Piston Plunger
9J-2009: 3.1" Length Lift Cylinder Piston Plunger

Cat® Lift Cylinder Piston Plunger converts hydraulic pressure into mechanical force to drive the Lift cylinder, facilitating movement within equipment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9J-2009
Material: Low Alloy Steel
View More
Compatible Models for part number 9J-2009

TRACK-TYPE TRACTOR

D5E D6G SR D6D SR D6E SR D6G2 XL D6D D6G2 LGP D6E D4E D4E SR D6F SR D6G D5B

RIPPER

951 977 6 5 4

HYDRAULIC CONTROL

143 153 141 163 140

BULLDOZER

4S 6S 5A 5S 6A 4A

WINCH

55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced