Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Pins154-3664: Track Pin
Home
UndercarriageTrack ComponentsTrack Pins
154-3664: Track Pin
154-3664: Track Pin

Cat® Track Pin 33.48mm Outside Diameter, 183.4mm long

Brand: Cat

Product Images
154-3664: Track Pin
154-3664: Track Pin
154-3664: Track Pin
154-3664: Track Pin
154-3664: Track Pin

Cat® Track Pin 33.48mm Outside Diameter, 183.4mm long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
154-3664
This part:
154-3664: Track Pin
Overall Length (in)

7.22

Hole Depth (in)

6.453

Pin Outside Diameter (in)

1.318

Description

Cat® Track Pin 33.48mm Outside Diameter, 183.4mm long

9K-4062
This part:
9K-4062: Track Pin
Pin Outside Diameter (in)

1.314

Overall Length (in)

7.22

Description

Cat® Track Pin 33.38mm Outside Diameter, Master, 183.4mm long

9K-4060
This part:
9K-4060: Track Pin
Overall Length (in)

7.22

Hole Depth (in)

0

Pin Outside Diameter (in)

1.334

Description

Cat® Track Pin 33.88mm Outside Diameter, 183.4mm long

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert