Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings9K-8423: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings9K-8423: Sleeve Bearing (Bushing)
9K-8423: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
9K-8423: Sleeve Bearing (Bushing)
9K-8423: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9K-8423

Units of Measure

USMetric
Internal Groove: GREASE HOLE IN BEARING
Inside Diameter (mm): 89.0
Inside Diameter (in): 3.51
Outside Diameter (mm): 105.0
Outside Diameter (in): 4.13
Overall Length (mm): 111.0
Overall Length (in): 4.38
Type: Straight Sleeve
Material: Steel,STEEL,Low Alloy Steel
Approximate Outside Diameter (mm): 105.0
Cross Holes: Yes
Approximate Overall Length (mm): 111.0
External Groove: Yes
Approximate Inside Diameter (mm): 89.0
View More
Compatible Models for part number 9K-8423

TRACK LOADER

963D 963B 963C 963 963K

FRONT SHOVEL

235C

LOGGER

227

EXCAVATOR

231D 235B 235C 235 235D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced