Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals9M-6974: 0.8mm Thick Transmission Shipping Cover Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals9M-6974: 0.8mm Thick Transmission Shipping Cover Gasket
9M-6974: 0.8mm Thick Transmission Shipping Cover Gasket

Gasket

Brand: Cat

Product Images
9M-6974: 0.8mm Thick Transmission Shipping Cover Gasket
9M-6974: 0.8mm Thick Transmission Shipping Cover Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9M-6974
Material: Rubber & Cork, Rubber & Fiber Gasket
Overall Width (mm): 59.0
Overall Length (mm): 70.0
View More
Compatible Models for part number 9M-6974

TRUCK ENGINE

3306B

WHEEL TRACTOR

627G 627E 627F

INTEGRATED TOOLCARRIER

IT28 IT28B

WHEEL TRACTOR-SCRAPER

657

TRACK LOADER

939 933 931B 931C 955K 955L 935C II

SOIL COMPACTOR

825B 815B 815F

EJECTOR TRUCK

740 740B

WHEEL DOZER

834 824B 824H 824G 814F 824G II 824

LANDFILL COMPACTOR

826B 816F

WINCH

53

MOTOR GRADER

12M 14 120M 160M 140M 2 160 140M 160M 2 14L 150 140

TRACK SKIDDER

D5HTSK II

WHEEL LOADER

966F II 960F 950B/950E 950E 950F 988 G926 916 936E 936F 926 936 926E 966D 966C 966F 966E G936 970F 966R 930R 930T 950F II

TRACK-TYPE TRACTOR

D7R D7H D3C II D3C III D4B D5H XL D5C III D10T D5C D5H

ARTICULATED TRUCK

D20D D250E D250D D250B 740B D25C D350C D30C D35C D300B 740 735B 735 OEM 735

RIPPER

3

PIPELAYER

578 572R

WHEELED EXCAVATOR

W330B

WHEEL SCRAPER

637E 627G 627F 627B 627E 657E

QUARRY TRUCK

770G

TRUCK

770G 770G OEM

EXCAVATOR

330 L 330-A L 330B L 330B LN 330-A 235B 235C 235D 330B

BULLDOZER

D5C PATLGP 5A PAT D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced