Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers9R-5238: Washer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
9R-5238: Washer
9R-5238: Washer

FLAT WASHER

Brand: Cat

Product Images
9R-5238: Washer
9R-5238: Washer
9R-5238: Washer
9R-5238: Washer
9R-5238: Washer

FLAT WASHER

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9R-5238
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9R-5238

Units of Measure

USMetric
Center Hole Form: Non-Threaded
Outside Diameter (mm): 110
Outer Diameter (mm): 110
Inside Diameter (mm): 56
Outer Diameter (in): 4.331
Thickness (mm): 3
Thickness (in): 0.118
Outside Diameter (in): 4.331
Coating: Zinc
Inside Diameter (in): 2.205
Material: SOFT STEEL,Alloy Zinc,Carbon Steel
Washer Type: Flat
View More
Compatible Models for part number 9R-5238

BACKHOE LOADER

415 416 438 436 430 450 420XE 420F2 426 416E 428 416F 432E 420E 442E 434E 422E 444E 440 420 426B 428E 436B 428B 416B 438B 430F2 416F2 415F2 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert