Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds9R-6569: 3/4''-16 x 2 5/8'' Wheel Stud Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersStuds
9R-6569: 3/4''-16 x 2 5/8'' Wheel Stud Bolt
9R-6569: 3/4''-16 x 2 5/8'' Wheel Stud Bolt

Cat® Wheel Bolt is used to mount and secure the shaft in the drive axle.

Brand: Cat

Product Images
9R-6569: 3/4''-16 x 2 5/8'' Wheel Stud Bolt
9R-6569: 3/4''-16 x 2 5/8'' Wheel Stud Bolt
9R-6569: 3/4''-16 x 2 5/8'' Wheel Stud Bolt
9R-6569: 3/4''-16 x 2 5/8'' Wheel Stud Bolt
9R-6569: 3/4''-16 x 2 5/8'' Wheel Stud Bolt

Cat® Wheel Bolt is used to mount and secure the shaft in the drive axle.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9R-6569
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9R-6569

Units of Measure

USMetric
Head Height (mm): 9.5
Material: Carbon Steel
Bolt Type: Wheel Bolt
Thread Size (in): 3/4-16
Coating: Electroplated Zinc & Top Sealer
Bolt Length (in): 2.63
Head Diameter (mm): 33
Head Height (in): 0.37
Bolt Length (mm): 66.7
Serration: Yes
Material Description: SAE J429 Grade 8 Steel
Head Diameter (in): 1.3
Grip Length (in): 1.04
Grip Length (mm): 26.5
View More
Compatible Models for part number 9R-6569

BACKHOE LOADER

446D 446B 446

VIBRATORY COMPACTOR

CS-563 CS-563C CP-533C CP-563C CS-533C CP-563

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert