Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals9S-1274: 1.6mm Thick Air Cleaner Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals9S-1274: 1.6mm Thick Air Cleaner Gasket
9S-1274: 1.6mm Thick Air Cleaner Gasket

Gasket

Brand: Cat

Product Images
9S-1274: 1.6mm Thick Air Cleaner Gasket
9S-1274: 1.6mm Thick Air Cleaner Gasket
9S-1274: 1.6mm Thick Air Cleaner Gasket
9S-1274: 1.6mm Thick Air Cleaner Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9S-1274
Material: Rubber Gasket Gasket
Overall Width (mm): 221.0
Overall Length (mm): 221.0
View More
Compatible Models for part number 9S-1274

TRUCK ENGINE

3306B 3306

INTEGRATED TOOLCARRIER

IT28B

WINCH

57H 56 55 56H

MOTOR GRADER

120 160G 12F 140G 14G

TRACK SKIDDER

527 D5HTSK II

WHEEL SKIDDER

528B 530B

TRACK-TYPE TRACTOR

D6H XL D6H XR D7F D7G D7H D6D SR D6H II D3B D3C D5H XL D4E D5B D5H D5E D6E SR D6D D6R D6H

PIPELAYER

572G 571G 561D

FRONT SHOVEL

235C

EXCAVATOR

229 225 231D 235 225B 225D 215 235B 235C 235D 229D

VIBRATORY COMPACTOR

CP-643 CP-653 CS-653 CS-643

RIPPER SCARIFIER

12G 130G 140G

WHEEL TRACTOR

615 613 611 613C II 615C 615C II 613B 613C

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

955L 953

SOIL COMPACTOR

815B

WHEEL DOZER

814B

LANDFILL COMPACTOR

816B

WHEEL LOADER

966F II 950B/950E 950B 950E 950F 936E 936F 936 966D 966F 966E G936 950F II

ENGINE - MACHINE

3304 3208

GEN SET ENGINE

3306 3304 3208 3304B 3306B

CHALLENGER

65B 65

ARTICULATED TRUCK

D20D D250D

RIPPER

7 6 5 977 953 943

PNEUMATIC COMPACTOR

PS-500

INDUSTRIAL ENGINE

3304 3306 D333C 3304B 3306B D330C

WHEEL SCRAPER

637E 637D 627F 639D 627E 615C

LOGGER

227

GAS ENGINE

G3306

BULLDOZER

6 5A 5P 5S 7SU 6A 6S 7A 7S 7U 6SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced