Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9S-1362: 3/4''-16 x 2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9S-1362: 3/4''-16 x 2'' Hex Head Bolt
9S-1362: 3/4''-16 x 2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
9S-1362: 3/4''-16 x 2'' Hex Head Bolt
9S-1362: 3/4''-16 x 2'' Hex Head Bolt
9S-1362: 3/4''-16 x 2'' Hex Head Bolt
9S-1362: 3/4''-16 x 2'' Hex Head Bolt
9S-1362: 3/4''-16 x 2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9S-1362

Units of Measure

USMetric
Bolt Length (in): 2
Bolt Length (mm): 50.8
Bolt Type: Hex Head
Grip Length (in): 0.25
Grip Length (mm): 6.35
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.03
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.750
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/4x16
View More
Compatible Models for part number 9S-1362

GENERATOR

SR4

INTEGRATED TOOLCARRIER

IT18B IT12 IT28 IT28B IT18

WHEEL TRACTOR-SCRAPER

657 651

WINCH

59N 59L 58L 53 54H 55 54 59 58

MOTOR GRADER

12H 12M 24M 120H 120M 160H 160M 135H 16M 163H 140M 140H 16H 14M 143H 14H

BACKHOE

931 D3

TRACK SKIDDER

D4HTSK II

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D3 D8K D8L D8H D9G D3C II D9R D9N D9H D9 GC D3B D3C D4C II D4B D10N D4H D4C D5C

ASPHALT PAVER

AP-1000

MARINE ENGINE

D353E D353C D353D D333C 3306 3406B 3406 D343

PIPELAYER

583K 589 594H 594

TOWED SCRAPER

TS220

EXCAVATOR

225 215B EL180 225B 225D 215 E180

WHEEL TRACTOR

633C 657G 637 631C 637D 651

TRACK LOADER

931C II 935C 935B 931 931B 931C 943 935C II 953

WHEEL DOZER

834B

COMPACT WHEEL LOADER

910

WHEEL LOADER

G926 916 G910 988B G916 926 926E

ENGINE - MACHINE

3204

GEN SET ENGINE

3412 3412C

RIPPER

3 4 9 8 953 10 943

INDUSTRIAL ENGINE

3412 D343 D353C D353E D353D 3204

TRUCK

MT4400D AC

WHEEL SCRAPER

666 666B 627B 657G 657 621B 657E 657B

LOGGER

227

GAS ENGINE

G353D

BULLDOZER

4S 4P D5C PATLGP 10SU 10U 8A 8S 8U 9U 9SU 3S 5A PAT 3P D5C PAT 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced