Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits9S-6388: Transmission Output Transmissionfer Gear Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
9S-6388: Transmission Output Transmissionfer Gear Gasket Kit
9S-6388: Transmission Output Transmissionfer Gear Gasket Kit

Transmission Gasket Kit - Output Transfer Gear

Brand: Cat

fallback-image
9S-6388: Transmission Output Transmissionfer Gear Gasket Kit

Transmission Gasket Kit - Output Transfer Gear

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts included in this kit

No results available.

2M-0340: 214.3mm Inside Diameter Seal-O-Ring
2M-0340: 214.3mm Inside Diameter Seal-O-RingQuantity: 1
2H-3927: 5.33 x 40.64mm 75A NBR O-Ring
2H-3927: 5.33 x 40.64mm 75A NBR O-RingQuantity: 2
9M-4618: 5.33 x 19.3mm 70A VMQ O-Ring
9M-4618: 5.33 x 19.3mm 70A VMQ O-RingQuantity: 1
8M-4443: 3.53 x 44.04mm 70A VMQ O-Ring
8M-4443: 3.53 x 44.04mm 70A VMQ O-RingQuantity: 2
2H-3931: 3.53 x 82.14mm 75A NBR O-Ring
2H-3931: 3.53 x 82.14mm 75A NBR O-RingQuantity: 1
4H-5444: 0.8mm Oil Pump Inlet gasket
4H-5444: 0.8mm Oil Pump Inlet gasketQuantity: 1
8M-4989: 69.22mm Inside Diameter Seal-O-Ring
8M-4989: 69.22mm Inside Diameter Seal-O-RingQuantity: 1
9H-6079: 69.58mm Inner Diameter Lip Type Oil Seal
9H-6079: 69.58mm Inner Diameter Lip Type Oil SealQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
3S-7781: 1.57mm Thick Cam Shaft Cover Gasket
3S-7781: 1.57mm Thick Cam Shaft Cover GasketQuantity: 1
9M-5024: 3.53 x 209.14mm 75A NBR O-Ring
9M-5024: 3.53 x 209.14mm 75A NBR O-RingQuantity: 1
3S-8066: LOCK
3S-8066: LOCKQuantity: 3
2S-0607: M27 Locknut
2S-0607: M27 LocknutQuantity: 1
8M-1280: 0.8mm Thick Flange Gasket
8M-1280: 0.8mm Thick Flange GasketQuantity: 1
4K-5537: 0.78mm Thick Oil Filter Gear Case Gasket
4K-5537: 0.78mm Thick Oil Filter Gear Case GasketQuantity: 1
4J-2683: 79.50mm OD Lip Seal
4J-2683: 79.50mm OD Lip SealQuantity: 1
2M-3818: 342.9mm Inside Diameter Seal-O-Ring
2M-3818: 342.9mm Inside Diameter Seal-O-RingQuantity: 1
2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-RingQuantity: 1
8M-4986: 3.53 x 37.69mm 70A VMQ O-Ring
8M-4986: 3.53 x 37.69mm 70A VMQ O-RingQuantity: 1
6F-4718: 164.69mm Inner Diameter Seal O Ring
6F-4718: 164.69mm Inner Diameter Seal O RingQuantity: 1
1H-9696: 3.53 x 44.04mm 75A NBR O-Ring
1H-9696: 3.53 x 44.04mm 75A NBR O-RingQuantity: 1
0L-1124: 2.25mm Thick Drain Plug Gasket
0L-1124: 2.25mm Thick Drain Plug GasketQuantity: 1
4M-0189: 104.37mm Inside Diameter Seal-O-Ring
4M-0189: 104.37mm Inside Diameter Seal-O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
Showing 1 to 25 of 25
DescriptionSpecificationsCompatible Models
Specifications for part number 9S-6388

We are still working on adding a specification for this part.

Compatible Models for part number 9S-6388

WHEEL LOADER

920 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert