Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHoses & TubesCaps & PlugsPlugs9S-8003: 1/2-20 Thread Hex-Drive Plug
Home
Hoses & TubesCaps & PlugsPlugs
9S-8003: 1/2-20 Thread Hex-Drive Plug
9S-8003: 1/2-20 Thread Hex-Drive Plug

Threaded plug with O-ring Sealing

Brand: Cat

Product Images
9S-8003: 1/2-20 Thread Hex-Drive Plug
9S-8003: 1/2-20 Thread Hex-Drive Plug

Threaded plug with O-ring Sealing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
214-7567: 1.83 x 10.52mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1/2-20" STOR Connector End

Check Price
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring

O-ring

Check Price
214-7567
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
Check Price
1J-9671
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert