Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products9U-5346: M30 Fast Runner Nut
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products9U-5346: M30 Fast Runner Nut
9U-5346: M30 Fast Runner Nut

Cat® M30 Fast Runner Nut serves as a reliable and secure connection point, ensuring that the parts remain firmly in place during operation

Brand: Cat

Product Images
9U-5346: M30 Fast Runner Nut
9U-5346: M30 Fast Runner Nut
9U-5346: M30 Fast Runner Nut
9U-5346: M30 Fast Runner Nut
9U-5346: M30 Fast Runner Nut

Cat® M30 Fast Runner Nut serves as a reliable and secure connection point, ensuring that the parts remain firmly in place during operation

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 9U-5346

The Fast Runner Nut securely fastens two or more components together. It provides a means of creating a strong and stable connection between parts, preventing them from coming loose or separating during use. The nut is used in conjunction with a bolt or screw, with the threaded body of the nut engaging with the threads of the mating component to create a tight and secure joint.

Attributes:
• Provides a strong and stable connection between components to prevent loosening or separation during use
• Manufactured to precise specifications and built for durability and reliability

Applications:
The Fast Runner Nut ensures the structural integrity and functionality of assemblies by providing a reliable and efficient means of fastening components together. It allows for quick and easy assembly and disassembly of components.

View More
Specifications for part number 9U-5346

Units of Measure

USMetric
Thread: M30x3.5
Overall Length (mm): 174.0
Overall Length (in): 6.85
Overall Width (mm): 25.6
Overall Width (in): 1.007
Hex Size (mm): 46.0
Hex Size (in): 1.811
Weight (kg): 0.258
Weight (lb): 0.568
Material: Alloy Steel,Alloy Mixed: Metal,Carbon Steel,Coating Mixed: Nonmetallic
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced