Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes9W-0645: Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes9W-0645: Tube Assembly
9W-0645: Tube Assembly

Cat® Tube Assembly

Brand: Cat

Product Images
9W-0645: Tube Assembly
9W-0645: Tube Assembly
9W-0645: Tube Assembly
9W-0645: Tube Assembly
9W-0645: Tube Assembly

Cat® Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9W-0645

Units of Measure

USMetric
Overall Height (in): 3.0
Overall Width (in): 9.0
Material: Alloy Mixed: Metal
Overall Length (in): 14.0
Overall Width (mm): 228.6
Overall Height (mm): 76.2
Overall Length (mm): 355.6
View More
Compatible Models for part number 9W-0645

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D8R II D7H D7R II D6R III D6R D8T D6T D6R II D8R D8N D6H II D6H

RIPPER

7 6 8

PIPELAYER

583T 583R 587T 587R 578 572R 572R II

BULLDOZER

6S 8U 6 7A 7S 7U 6SU 8SU 7SU 6A 7S LGP 8A

WINCH

57H 56 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced