Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainSteeringSteering Friction Discs9W-7018: 495.3mm Outer Diameter Brake Friction Disc
HomeDrivetrainSteeringSteering Friction Discs9W-7018: 495.3mm Outer Diameter Brake Friction Disc
9W-7018: 495.3mm Outer Diameter Brake Friction Disc

Cat® Friction Disc (Brake)

Brand: Cat

Product Images
9W-7018: 495.3mm Outer Diameter Brake Friction Disc
9W-7018: 495.3mm Outer Diameter Brake Friction Disc
9W-7018: 495.3mm Outer Diameter Brake Friction Disc
9W-7018: 495.3mm Outer Diameter Brake Friction Disc
9W-7018: 495.3mm Outer Diameter Brake Friction Disc

Cat® Friction Disc (Brake)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9W-7018

Units of Measure

USMetric
Inside Diameter (mm): 307.97
Outside Diameter (mm): 495.3
Thickness (mm): 5.08
Inside Diameter (in): 12.1248
Outside Diameter (in): 19.5
Thickness (in): 0.2
Material: Non-Band Type Friction Material,Carbon Steel
View More
Compatible Models for part number 9W-7018

UNDERGROUND ART TRUCK

AD45B AD45 AE40 AD40

QUARRY TRUCK

771D 771C

TRUCK

69D 769D 769C

LOAD HAUL DUMP

R3000H R2900 R2900G

TRACTOR

768C

WHEEL DOZER

834B

BULLDOZER

834U 834S

LANDFILL COMPACTOR

836

MOTOR GRADER

24H 24M

WHEEL LOADER

988B 988F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced