Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-2199: M30-3.5 x 50mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
9X-2199: M30-3.5 x 50mm Hex Head Bolt
9X-2199: M30-3.5 x 50mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
9X-2199: M30-3.5 x 50mm Hex Head Bolt
9X-2199: M30-3.5 x 50mm Hex Head Bolt
9X-2199: M30-3.5 x 50mm Hex Head Bolt
9X-2199: M30-3.5 x 50mm Hex Head Bolt
9X-2199: M30-3.5 x 50mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
8T-1583: M30 x 3.5mm Hex Nut
8T-1583: M30 x 3.5mm Hex Nut

Cat® M30x3.5 Thread Hex Nut

Check Price
8T-5065: M30 x 3.5mm Hex Lock Nut
8T-5065: M30 x 3.5mm Hex Lock Nut

Cat® Nylon Insert Locknut for thumb ensures secure and reliable fastening of the thumb attachment and prevents loosening

Check Price
198-4772: M30 ID Steel Flat Washer
198-4772: M30 ID Steel Flat Washer

Cat® 14mm Thick Flat Hard Washer

Check Price
9X-8399: M30 ID Steel Flat Washer
9X-8399: M30 ID Steel Flat Washer

Cat® A Hard Washer designed for M30 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
8T-1583
8T-1583: M30 x 3.5mm Hex Nut
Check Price
8T-5065
8T-5065: M30 x 3.5mm Hex Lock Nut
Check Price
198-4772
198-4772: M30 ID Steel Flat Washer
Check Price
9X-8399
9X-8399: M30 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert