Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHoses & TubesCaps & PlugsOther Caps & Plugs9X-2538: FITTING
Home
Hoses & TubesCaps & PlugsOther Caps & Plugs
9X-2538: FITTING
9X-2538: FITTING

Cat® 90° Elbow Adapter (ORFS to STOR)

Brand: Cat

Product Images
9X-2538: FITTING
9X-2538: FITTING
9X-2538: FITTING
9X-2538: FITTING
9X-2538: FITTING

Cat® 90° Elbow Adapter (ORFS to STOR)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring

Discover Cat's precision-engineered nitrile O-ring. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Check Price
291-8145: 2.95 x 26.62mm 70A EPDM O-Ring
291-8145: 2.95 x 26.62mm 70A EPDM O-Ring

Cat® Straight Thread O Ring Seal for the water pump water lines provides a tight and secure seal to prevent coolant leakage

Check Price
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
238-5082: 2.95 x 23.47mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1 1/16-12" STOR Connector End

Check Price
238-5083: 2.95 x 26.62mm 90A FKM O-Ring
238-5083: 2.95 x 26.62mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1 3/16-12" STOR Connector End

Check Price
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring

Cat® O-Ring Seal for 1/16-12" STOR Connector End

Check Price
4K-1388: 2.95 x 26.62mm 90A NBR O-Ring
4K-1388: 2.95 x 26.62mm 90A NBR O-Ring

Cat®Stor O Ring Seal (SAE 1-13/16-12) (Manifold,Solenoid Group)

Check Price
3D-2824
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
Check Price
291-8145
291-8145: 2.95 x 26.62mm 70A EPDM O-Ring
Check Price
238-5082
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
Check Price
238-5083
238-5083: 2.95 x 26.62mm 90A FKM O-Ring
Check Price
6V-5063
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
Check Price
4K-1388
4K-1388: 2.95 x 26.62mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced