Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals9X-3592: 120mm Bore Diameter Two Piece Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals9X-3592: 120mm Bore Diameter Two Piece Seal
9X-3592: 120mm Bore Diameter Two Piece Seal

Cat® Plastic Laminated Rubber Two Piece Seal for Hydraulic Cylinders

Brand: Cat

Product Images
9X-3592: 120mm Bore Diameter Two Piece Seal
9X-3592: 120mm Bore Diameter Two Piece Seal
9X-3592: 120mm Bore Diameter Two Piece Seal
9X-3592: 120mm Bore Diameter Two Piece Seal
9X-3592: 120mm Bore Diameter Two Piece Seal

Cat® Plastic Laminated Rubber Two Piece Seal for Hydraulic Cylinders

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-3592

Units of Measure

USMetric
Groove Width - A (+/- 0.002inch) (in): 0.29
Groove Diameter - B (+/- 0.0762 mm) (mm): 105.74
Bore Diameter (in): 4.72
Bore Diameter (mm): 120.0
Seal Shape: Type 3
Groove Diameter - B (+/- 0.003inch) (in): 4.16
Groove Width - A (+/- 0.0508 mm) (mm): 7.24
View More
Compatible Models for part number 9X-3592

WHEEL TRACTOR-SCRAPER

613G

SOIL COMPACTOR

825 825K

WHEEL DOZER

824K 814K 814 824

MATERIAL HANDLER

M325D MH MH3024

LANDFILL COMPACTOR

816K 826 816 826K

WHEEL LOADER

814K 992

TELEHANDLER

TL642C TH220B TH340B

TRACK-TYPE TRACTOR

D5 D6K XL D5R LGP D6N LGP D5R2 D5R XL D6N XL D6N D6K D7E LGP D7E D6K LGP

MINI HYD EXCAVATOR

307D 307C 307B 308D 308C

PIPELAYER

PL87 587T 587R

WHEELED EXCAVATOR

M323F M325C MH M322D MH M322D2 MH3026 M322F M322D M322C M318F M317 M315C M315D M317D2 M316C M316F M316D M324D2 MH

EXCAVATOR

311D LRR 318E L 312D L 322B L 345B II 345B L 325-A LN 320-A L 314D LCR 325-A FM L 325B L 317-A 312E 320-A S 320-A N 312B 312C 312D 315D L 325-A 320D2 M325D MH 319D 318D2 L 314D CR 319C 311B 311C 318B N 322N 320D L 325 LN 322-A LN 312E L M318F 312-A 345C L 320D FM RR 318C 325-A L 322 LN 318B 323D SA 322C 323D S 320-A 319D LN 323D L 322 L 323D LN 317-A N 330B L 314F CR 345B 345C 312B L 317B LN 311-A 317 N 320N 325D L 315-A 320B 320C 320D 314E LCR 315B L 319D L 315-A L 325 L 315B 315C 336D L 320B S 318D L 320B N 320B L 312C L 316E L 315F LCR 313D2 314E CR 320D FM 315B FM L 330C 314C 313D2 LGP 317B L M318 320 L M325D L MH 324D L 330D L 322-A L 322-A N 313B 325C 325D 313D M320

MOBILE HYD POWER UNIT

330D L 329D L 336D L 330C 325D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced