Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals167-2318: 74.27mm Inner Diameter Cylinder Rod U-Cup Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals167-2318: 74.27mm Inner Diameter Cylinder Rod U-Cup Seal
167-2318: 74.27mm Inner Diameter Cylinder Rod U-Cup Seal

Cat® Cylinder Rod U-Cup Seal for 75 mm diameter bulldozer lift cylinder rod ensuring leak-free operation and improved reliability

Brand: Cat

Product Images
167-2318: 74.27mm Inner Diameter Cylinder Rod U-Cup Seal
167-2318: 74.27mm Inner Diameter Cylinder Rod U-Cup Seal
167-2318: 74.27mm Inner Diameter Cylinder Rod U-Cup Seal
167-2318: 74.27mm Inner Diameter Cylinder Rod U-Cup Seal
167-2318: 74.27mm Inner Diameter Cylinder Rod U-Cup Seal

Cat® Cylinder Rod U-Cup Seal for 75 mm diameter bulldozer lift cylinder rod ensuring leak-free operation and improved reliability

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 167-2318

Units of Measure

USMetric
Outside Diameter - B (+ 0.002inch, -0.000inch) (in): 3.55
Material: URE,Polyurethane Plastic
Width - A (+ 0.015inch, -0.000inch) (in): 0.52
Outside Diameter - B (+ 0.002inch, -0.000inch) (mm): 90.05
Inside Diameter (mm): 75.0
Seal Shape: Type A
Inside Diameter (in): 2.95
Width - A (+ 0.015inch, -0.000inch) (mm): 13.15
View More
Compatible Models for part number 167-2318

TRACK-TYPE TRACTOR

D7E LGP D7E

SOIL COMPACTOR

825K 825

BACKHOE LOADER

450E

WHEEL DOZER

814 824 834 814K 834K 824K

LANDFILL COMPACTOR

826K 816K 826 816

MOTOR GRADER

24M 24

TELEHANDLER

TH355B TH560B TH350B TH580B TH360B

WHEEL LOADER

814K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced