9X-7310: Piston Cap Seal With No Energizer
+ / - Hover over image to Zoom
Other Views

    9X-7310: Piston Cap Seal With No Energizer

    Part Number: 9X-7310
    Brand: Cat
    Retrieving Price.....

    Piston Cap Seal With No Energizer

    Description:
    Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.

    Attributes:
    Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

    Protect your investment with Genuine Cat® Seals.

    Applications:
    Many different types of cross sections are used in transmissions and brakes to engage the clutch.

    Warning: This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.1
    • Cross Section Height (mm): 2.5
    • Cross Section Width (in): 0.2
    • Cross Section Width (mm): 5.1
    • Inside Diameter (in): 22.95
    • Inside Diameter (mm): 583
    • Material: PTFE - Polytetrafluoroethylene
    • Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Plastic
    oem solutions
    CAT WDS

    off-highway truck
    789B, 785D, 785C, 793C, 793F, 784C, 784B, 789, 793F XQ 793D, 785G, 785B, 785, 793B, 793F OEM 793F CMD