Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9X-7549: 107.62mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9X-7549: 107.62mm Inside Diameter Seal-O-Ring
9X-7549: 107.62mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
9X-7549: 107.62mm Inside Diameter Seal-O-Ring
9X-7549: 107.62mm Inside Diameter Seal-O-Ring
9X-7549: 107.62mm Inside Diameter Seal-O-Ring
9X-7549: 107.62mm Inside Diameter Seal-O-Ring
9X-7549: 107.62mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-7549

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 107.62
Inside Diameter (in): 4.237
Material: EPDM - Ethylene Propylene Diene Modified,EPDM (70),EPDM,Ethylene propylene diene terpolymer (EPDM) Rubber
Polymer: Epdm (ethylene-propylene Diene)
Material Hardness: 70a
Compatible With: Alcohols; Automotive brake fluids; Hot, cold water; Ketones; Ozone and sunlight; Phosphate ester fluids; Silicone fluids; Some dilute acids; Steam (200 Degree C max); Steam (400 Degree F max)
Dash Size: 156
View More
Compatible Models for part number 9X-7549

TRUCK ENGINE

3176B C-10 C-12 3176

LOAD HAUL DUMP

R1700 II

SOIL COMPACTOR

CS64B CS11 CS54B CP11

WHEEL LOADER

966G II

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D7R II

ENGINE - MACHINE

C32

CHALLENGER

85C 85E 75D 75C 95E 75

MARINE ENGINE

3176B

PIPELAYER

PL87 PL72 572R II

INDUSTRIAL ENGINE

3176C 3176B C4.4

TRUCK

797 797B

COMPACTOR

CB8 CB7 CCS9 CB10 CD10 CB13 CB15 CB16 CD8

EXCAVATOR

345B II 345B L 345B

VIBRATORY COMPACTOR

CB10 CS-54 CS-64B CB-54B CB-66B CD-54 CS54B CB7 CP-54 CP-533E CP54B CS-533E CD-44B CP-54B CB-64B CS-54B CB-44B CB-68B CB46B CD-54B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced