Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-8286: M10-1.5 x 60mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-8286: M10-1.5 x 60mm Hex Head Bolt
9X-8286: M10-1.5 x 60mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
9X-8286: M10-1.5 x 60mm Hex Head Bolt
9X-8286: M10-1.5 x 60mm Hex Head Bolt
9X-8286: M10-1.5 x 60mm Hex Head Bolt
9X-8286: M10-1.5 x 60mm Hex Head Bolt
9X-8286: M10-1.5 x 60mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-8286

Units of Measure

USMetric
Bolt Length (in): 2.362
Thread Size (dia x pitch) (mm): M10x1.5
Bolt Length (mm): 60.0
Bolt Type: Hex Head
Grip Length (in): 0.177
Grip Length (mm): 4.5
Material: STAINLESS STEEL,Stainless Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: A286 900 Mpa (130 Ksi) Uts
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 9X-8286

TRUCK ENGINE

C-9 C13

GENERATOR SET

C27 C32

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced