Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-8480: M24-3 x 110mm Hex Socket Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
9X-8480: M24-3 x 110mm Hex Socket Head Bolt
9X-8480: M24-3 x 110mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
9X-8480: M24-3 x 110mm Hex Socket Head Bolt
9X-8480: M24-3 x 110mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9X-8480
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9X-8480

Units of Measure

USMetric
Material: STEEL,Alloy Steel
Thread Size (dia x pitch) (mm): M24x3
Bolt Length (mm): 110
Grip Length (mm): 50
Hand of Thread: RH
Grip Length (in): 1.969
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: ISO 898-1 Class 12.9
Bolt Length (in): 4.331
Thread Size (mm): M24
View More
Compatible Models for part number 9X-8480

TRACK FELLER BUNCHER

521B 1190T 2590 2390 2391 522B 541 TK1051 TK721 1390 1190 541 2 TK741 522 521

MINING EXCAVATOR

5130 5230 5130B

TRACK LOADER

973D

FRONT SHOVEL

5080

SHEAR-DEMOLITION/SCRAP

S25 S50 S40 S30

PULVERIZER

P40 P25 P28 P16

EXCAVATOR

325D FM 385C L 325D FM LL 365C L 375-A L 330C L 568 FM LL 375-A 568 FM 365B II 330C FM 365B L 330B L 330D L 365C 330D FM 385C 365B

WHEEL DOZER

854G

MOBILE HYD POWER UNIT

365C L

MOTOR GRADER

24H 24M 24

WHEEL LOADER

972M XE 972K 988 XE 992G 994D 988 950K 962K 950M 962M 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert