Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-8482: Set Screws - Cup Point
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-8482: Set Screws - Cup Point
9X-8482: Set Screws - Cup Point

Metric, Coarse Thread UNC

Brand: Cat

Product Images
9X-8482: Set Screws - Cup Point
9X-8482: Set Screws - Cup Point

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-8482
Screw Type: Set Screws - Cup Point
Material: Alloy Steel
Thread Size (dia x pitch) (mm): M12 × 1.75
Screw Length - A (mm): 70
Thread: Coarse Thread UNC
View More
Compatible Models for part number 9X-8482

GENERATOR SET

3516C 3516B 3516E

WHEEL TRACTOR

623F

INTEGRATED TOOLCARRIER

IT14G2 IT14G IT28G

WHEEL DOZER

844 854G

OFF HIGHWAY TRUCK

793D 793F 798 AC 796 AC 794 AC 793 798

COMPACT WHEEL LOADER

914G 914G2 910G

WHEEL LOADER

928H 928G 924GZ 928HZ 908 924HZ 994 990 924H 924G 992G 990 II 930G 994D 930H

TRACK-TYPE TRACTOR

D5K LGP D4K LGP D4K2 LGP D3K2 XL D4K XL D5K2 LGP D3G D3K2 LGP D4G D5K XL D5K2 XL D3K XL D5G D4K2 XL D3K LGP

ASPHALT PAVER

AP-1050

TRACK FELLER BUNCHER

TK732 1190T 2390 TK752 TK751 511 2290 521 1090 521B 532 522B 1290T 551 552 TK711 2491

PIPELAYER

PL61 561N 561M

HARVESTER HEAD

SAT323 SAT318 SAT318T

WHEELED EXCAVATOR

M313-07 M315D2 M322D MH M322D2 M314 M315 M322D M318D M315GC M315D M317D2 M314-07 M316D M320D2 M324D2 MH M322D2 MH M318D MH M314F

MINING EXCAVATOR

5130 5230 5130B

TRUCK

793F OEM 795F XQ 793D 793F 795F AC 793F XQ 794 AC

FRONT SHOVEL

5080

EXCAVATOR

375-A L 350-A 375-A 350-A L 350 L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced