Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits9X-8566: Oil Cooler and Lines Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
9X-8566: Oil Cooler and Lines Gasket Kit
9X-8566: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Product Images
9X-8566: Oil Cooler and Lines Gasket Kit
9X-8566: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

5M-4741: Engine Oil Cooler Lines Gasket
5M-4741: Engine Oil Cooler Lines GasketQuantity: 2
8M-4988: 3.5 X 25mm 70A VMQ O-Ring
8M-4988: 3.5 X 25mm 70A VMQ O-RingQuantity: 2
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 2
7F-7590: 0.79mm Thick Oil Cooler Lines Gasket
7F-7590: 0.79mm Thick Oil Cooler Lines GasketQuantity: 1
9Y-6860: 0.8mm Thick Oil Filter Cover Gasket
9Y-6860: 0.8mm Thick Oil Filter Cover GasketQuantity: 1
6H-8778: 0.79mm Thick Flange Gasket
6H-8778: 0.79mm Thick Flange GasketQuantity: 1
8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 2
8S-5409: Oil Cooler Lines Gasket
8S-5409: Oil Cooler Lines GasketQuantity: 2
4N-0699: 0.8mm Thick Flange Gasket
4N-0699: 0.8mm Thick Flange GasketQuantity: 1
1P-3707: Rectangular Seal
1P-3707: Rectangular SealQuantity: 2
2W-4561: 0.8mm Thick Oil Filter Cover Gasket
2W-4561: 0.8mm Thick Oil Filter Cover GasketQuantity: 1
4N-3841: 0.79mm Thick Flow Switch Gasket
4N-3841: 0.79mm Thick Flow Switch GasketQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 9X-8566

We are still working on adding a specification for this part.

Compatible Models for part number 9X-8566

CHALLENGER

65C

TRUCK ENGINE

3306 3306C 3306B

INDUSTRIAL ENGINE

3306 3306B

GAS ENGINE

G3304

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced