Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Bolts9X-8889: BOLT
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Bolts9X-8889: BOLT
9X-8889: BOLT

Track Bolt

Brand: Cat

Product Images
9X-8889: BOLT
9X-8889: BOLT

Track Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-8889

Units of Measure

USMetric
Bolt Length (in): 3.5
Bolt Length (mm): 88.9
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 1.75
Grip Length (mm): 44.45
Thread: Coarse
Thread Size (in - TPI) (in): 3/4-10
Hand of Thread: RH
Bolt Size (in): 3/4
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0.03
Grip Length - 2 (in): 1.75
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.750
Head Height - 4 (in): 0.58
Total Bolt Length - 3 (in): 3 1/2
Thread Size (dia x pitch) (mm): 3/4x10
Finish: Phosphate and Oil Coated
Head Width - 5 (in): 1.13
View More
Compatible Models for part number 9X-8889

GENERATOR SET

G3520C 3516 3516B 3512 3512B

ENGINE

3512E 3516C 3516E 3512C

LOCOMOTIVE ENGINE

3512C

TRACK-TYPE TRACTOR

D11R D5E D6D D6R D6R II D10R

GEN SET ENGINE

3508 C280-16 3512 3512B 3508B 3516 3516B 3616

ARTICULATED TRUCK

D350E D400E

MARINE AUXILIARY

3516B

MARINE ENGINE

3512C 3512E C280-16 3516C 3516E

INDUSTRIAL ENGINE

3512E

WHEEL SCRAPER

615C

TRUCK

793B 793C 789C 789D 785C 785D

TOWED SCRAPER

TS225 TS220 TS185 TS180

TRACTOR

784C

PETROLEUM PACKAGE

TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced