Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals9Y-0821: 94.87mm Inner Diameter Wear Sleeve
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals9Y-0821: 94.87mm Inner Diameter Wear Sleeve
9Y-0821: 94.87mm Inner Diameter Wear Sleeve

Cat® Crankshaft Gear Wear Sleeve minimizes friction and wear, enhancing operational efficiency and longevity

Brand: Cat

Product Images
9Y-0821: 94.87mm Inner Diameter Wear Sleeve
9Y-0821: 94.87mm Inner Diameter Wear Sleeve
9Y-0821: 94.87mm Inner Diameter Wear Sleeve
9Y-0821: 94.87mm Inner Diameter Wear Sleeve
9Y-0821: 94.87mm Inner Diameter Wear Sleeve

Cat® Crankshaft Gear Wear Sleeve minimizes friction and wear, enhancing operational efficiency and longevity

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9Y-0821
Shaft Diameter (mm): 97.0
Material: Carbon Steel
View More
Compatible Models for part number 9Y-0821

PUMPER

CPT372 SBF214 SUF557

GENERATOR

SR4B

UNDERGROUND ART TRUCK

AD22

TRUCK ENGINE

C-10 C-12 3176 3176B C11 C13

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER

WHEEL TRACTOR-SCRAPER

627K 627 623 621 627K LRC 632 623K LRC 623K 621K

LOAD HAUL DUMP

R1600G R1600H R1700G R1700

MATERIAL HANDLER

MH3260

MOTOR GRADER

18M3 14M3 16 14 18 160H 16M 16M3 163H 14M-3 140H 16H 14M 143H 16GC 14H

OEM SOLUTIONS

3412C

TRACK-TYPE TRACTOR

D8N D7R SERIES D7R II

TRACK FELLER BUNCHER

TK1051

MARINE ENGINE

3196 C-12 C12 3176C 3176B

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

572R II

WATER FORDING TRACTOR

D7R II

EXCAVATOR

352F 345B II 345B L 349 349F LXE 349D L 349D2 L 352 355 345C L 349E L 345D L VG 349E L VG 352F XE VG 345B 345C 345D 345D L 349F L 349D2 352F-VG 345B II MH 365B II 365B L 345C MH 349D 349E 349F 352 UHD 365B

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

CX31-P600 CX31-C13I

MOBILE HYD POWER UNIT

345D 345C 349D L 349E L HVG 349E 349D2 352FMHPU 345C L

GENERATOR SET

XQ425 DE450GC C13GENSET C13 XQ375 D350GC DE500SGC D400GC C18 C15 3512 C13 DE550GC DE500GC DE450SGC C13 XQ350

WHEEL TRACTOR

623H 621K OEM 621H 627H

HEX BASED SPL SOLUTION

352F OEM

RECLAIMER MIXER

RM-300

ENGINE

C13B

PETROLEUM ENGINE

C13 C11

SOIL COMPACTOR

815F

EJECTOR TRUCK

730C2 EJ 730 730C

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

980 XE 982XE 980K HLG 972H 980 982 980GC 972G II 980XE 980C 980F 980L 980K 980M 966H 966G II 982 XE 982M

WIDE BODY TRUCK

707

ENGINE - MACHINE

C-12 3176C

GEN SET ENGINE

POWER SYS C-12 C13GENSET

CHALLENGER

65E MT845 MT835 75D 75C 75E 75 85C MTC855 85E 85D MTC865 MTC835 95E MT865 MTC845 MT855

ARTICULATED TRUCK

730 EJECTOR 730C2 730C 725 730 735

ROTARY/TRACK DRILLS

MD5150C MD5125

WHEELED EXCAVATOR

W345C MH W345B II

INDUSTRIAL ENGINE

3176C 3176B 3196 C-12 C-10 C11 C13

POWERTRAIN

TR43M44-C13B TR43E44-C13BL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced