Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals9Y-1375: Engine Oil Pan Retainer Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
9Y-1375: Engine Oil Pan Retainer Ring
9Y-1375: Engine Oil Pan Retainer Ring

An Engine Oil Pan Retainer Ring secures the oil pan tightly, preventing leaks and ensuring proper sealing in automotive engines.

Brand: Cat

Product Images
9Y-1375: Engine Oil Pan Retainer Ring
9Y-1375: Engine Oil Pan Retainer Ring
9Y-1375: Engine Oil Pan Retainer Ring
9Y-1375: Engine Oil Pan Retainer Ring
9Y-1375: Engine Oil Pan Retainer Ring

An Engine Oil Pan Retainer Ring secures the oil pan tightly, preventing leaks and ensuring proper sealing in automotive engines.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9Y-1375
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9Y-1375

Units of Measure

USMetric
Material: Nylon Plastic,Nylon, 6, 6/12, 6/6 Plastic
Overall Length (in): 0.47
Thickness (in): 0.16
Inside Diameter (mm): 42.5
Thickness (mm): 4.0
Inside Diameter (in): 1.67
Outside Diameter (in): 1.99
Outside Diameter (mm): 50.54
Material Description: Nylon Type 6
Cross Section Width (in): 0.47
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 4.0
Cross Section Width (mm): 12.0
Overall Length (mm): 12.0
Cross Section Height (in): 0.16
View More
Compatible Models for part number 9Y-1375

TRUCK ENGINE

C-15 C-16 3406E C15 3406C 3406B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert