Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals077-3637: 11mm Long Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
077-3637: 11mm Long Lip Type Seal
077-3637: 11mm Long Lip Type Seal

Cat® Lip Type Seal for vibratory support ensures reliable fluid containment and wear resistance

Brand: Cat

Product Images
077-3637: 11mm Long Lip Type Seal
077-3637: 11mm Long Lip Type Seal
077-3637: 11mm Long Lip Type Seal
077-3637: 11mm Long Lip Type Seal
077-3637: 11mm Long Lip Type Seal

Cat® Lip Type Seal for vibratory support ensures reliable fluid containment and wear resistance

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
077-3637077-3637
077-6630077-6630
9X-75669X-7566
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 077-3637
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 077-3637

Units of Measure

USMetric
Outside Diameter (in): 5.335
Outside Diameter (mm): 135.50
Primary Sealing Material: NBR (Nitrile)
Seal Type: Lip Type
Shaft Diameter (in): 3.875
Shaft Diameter (mm): 98.43
Style: DBI
Width (in): 0.433
Width (mm): 11.00
Material: Plastic Plastic,Carbon Steel
View More
Compatible Models for part number 077-3637

PAVING COMPACTOR

C13 MARINE MG630

ASPHALT PAVER

AP-200 AP-200B

SOIL COMPACTOR

CP7 CP5 CS44B CS56B CS12 GC CS68B CP44B CP68B CP56B CS10 GC CP12 GC CS66B CS54B CP11 CP12 CP13 CP14 CS64B CS10 CS11 CS12 CP13 GC CS13 CS13 GC CS14 CS5 CS11 GC

COMPACTOR

CCS7

COLD PLANER

PR-450C PR-450

VIBRATORY COMPACTOR

CP-64 CS-56 CS-431C CS11 GC CS-431B CS-54 CS-44B CS-56B CS-68B CS512 GC CS54B CP-54 CP-56 CP-573E CP-533D CP-533C CP-533E CP54B CS7 CS-323C CS-44 CS-34 CP-44 CS-433E CS-551 CP11 GC CS-433C CS-433B CS-54B CS-66B CS-583E CP-34 CS-531D CS-563 CS-583C CS-583D CS-531C CP-533 CS-533 CS-531 CP-433C CP-433B CP-433E CS-423E CP-563 CP12 CS-64B CP-323C CS10 GC CS-573C CS-573D CS-573E CS-533C CS-533D CS-533E CP-54B CP7 CS68B CS56B CS12 CS44B CS14 CP-563E CP-563D CS-563C CS-563D CP-563C CS-563E CP12 GC CS-64 CP-56B CP-68B CP68B CP44B CP56B CP-44B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert