Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsElectric Cab Operator ControlsCab Switches107-6031: 24 Volts Rocker Switch
Home
CabsElectric Cab Operator ControlsCab Switches
107-6031: 24 Volts Rocker Switch
107-6031: 24 Volts Rocker Switch

Cat® 24 Volts Kickout Plastic with Three Position and LED Indicator Rocker Switch Controls Internal Mechanism

Brand: Cat

Product Images
107-6031: 24 Volts Rocker Switch
107-6031: 24 Volts Rocker Switch
107-6031: 24 Volts Rocker Switch
107-6031: 24 Volts Rocker Switch
107-6031: 24 Volts Rocker Switch

Cat® 24 Volts Kickout Plastic with Three Position and LED Indicator Rocker Switch Controls Internal Mechanism

Brand: Cat

Warranty Information
Return Policy
Description
Description

A Rocker Switch is to operate by rocking back and forth between two positions. It consists of a rectangular housing with a rocker-shaped actuator positioned in the center. The actuator is connected to an internal mechanism that controls the Switch operation. It is indicated with symbols over its surface to indicate the operator about the Switch action.

Attributes:
• Outline the contact rating as 5A 24VDC, indicating the capacity of the system for electrical contacts
• Manufactured with a dielectric strength of 1500 volts RMS, ensuring the insulation integrity within the system
• Set a temperature range from -40°C to +85°C and a vibration range of 106 m/s² from 10 to 500Hz, providing operational parameters for the application.

Applications:
A Rocker Switch is used in an operator cabin to control the air-conditioned unit and helps to maintain the optimal temperature in the cabin environment.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Rocker Switch is to operate by rocking back and forth between two positions. It consists of a rectangular housing with a rocker-shaped actuator positioned in the center. The actuator is connected to an internal mechanism that controls the Switch operation. It is indicated with symbols over its surface to indicate the operator about the Switch action.

Attributes:
• Outline the contact rating as 5A 24VDC, indicating the capacity of the system for electrical contacts
• Manufactured with a dielectric strength of 1500 volts RMS, ensuring the insulation integrity within the system
• Set a temperature range from -40°C to +85°C and a vibration range of 106 m/s² from 10 to 500Hz, providing operational parameters for the application.

Applications:
A Rocker Switch is used in an operator cabin to control the air-conditioned unit and helps to maintain the optimal temperature in the cabin environment.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Alloy Copper,Polyamide Plastic
Material: Alloy Copper,Polyamide Plastic
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT14G2IT38GIT14GIT28G
Track Loader
933C939C
Compact Wheel Loader
914G914G2
Wheel Loader
928G924G930G924GZ
View More
Integrated Toolcarrier
IT14G2IT38GIT14GIT28G
Warranty Information
Return Policy
Parts diagram for 107-6031
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 107-6031
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 107-6031

A Rocker Switch is to operate by rocking back and forth between two positions. It consists of a rectangular housing with a rocker-shaped actuator positioned in the center. The actuator is connected to an internal mechanism that controls the Switch operation. It is indicated with symbols over its surface to indicate the operator about the Switch action.

Attributes:
• Outline the contact rating as 5A 24VDC, indicating the capacity of the system for electrical contacts
• Manufactured with a dielectric strength of 1500 volts RMS, ensuring the insulation integrity within the system
• Set a temperature range from -40°C to +85°C and a vibration range of 106 m/s² from 10 to 500Hz, providing operational parameters for the application.

Applications:
A Rocker Switch is used in an operator cabin to control the air-conditioned unit and helps to maintain the optimal temperature in the cabin environment.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 107-6031
Material: Alloy Copper,Polyamide Plastic
View More
Compatible Models for part number 107-6031

INTEGRATED TOOLCARRIER

IT14G2 IT38G IT14G IT28G

TRACK LOADER

933C 939C

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

928G 924G 930G 924GZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert