Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home118-1616: COLLAR
Home118-1616: COLLAR
118-1616: COLLAR

Cat® Slip Fit Collar 151mm Flange Diameter, 53.21mm Inside Diameter

Brand: Cat

Product Images
118-1616: COLLAR
118-1616: COLLAR
Contact your dealer for replacement options.

Cat® Slip Fit Collar 151mm Flange Diameter, 53.21mm Inside Diameter

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 118-1616
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 118-1616

Units of Measure

USMetric
Thrust To Center Line (mm): 63.8
Bolt Hole Spacing (mm): 101.6
Flat To Centerline (mm): 16.34
Abutment Height (mm): 46.04
Thrust To Center Line (in): 2.512
Bolt Hole Spacing (in): 4
Material: Alloy Iron,Ductile (Spheroidal) Iron
Flange Diameter (mm): 151
Abutment Height (in): 1.813
Gage Diameter (in): 3.326
Flat To Centerline (in): 0.643
Collar Inside Diameter (mm): 53.21
Bolt Hole Diameter (in): 0.807
Bolt Hole Diameter (mm): 20.5
Collar Inside Diameter (in): 2.095
Flange Diameter (in): 5.945
Gage Diameter (mm): 84.48
View More
Compatible Models for part number 118-1616

TRACK-TYPE TRACTOR

D4E SR

COLD PLANER

PR-1000C PR-1000

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert