Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings122-9251: SEAL
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
122-9251: SEAL
122-9251: SEAL

O-ring

Brand: Cat

Product Images
122-9251: SEAL

O-ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 122-9251
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 122-9251

Units of Measure

USMetric
Cross Section Diameter (mm): 3
Cross Section Diameter (in): 0.118
Inside Diameter (mm): 56
Inside Diameter (in): 2.205
Polymer: NBR (Nitrile butadiene)
Material: NBR (90),NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 122-9251

WASTE HANDLING GRAPPLE

G318

GRAPPLE-WASTE HANDLING

G315B

MINI HYD EXCAVATOR

302.7D 302.4D 301.7D 302.2D

GRAPPLE-DEM/SORT

G215 GC G315 GC G315B VRG-25/2

MINING EXCAVATOR

5230B 5230

DEMOLITION GRAPPLE

G318

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert