Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies131-8218: EDGE AS
Home
Ground Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies
131-8218: EDGE AS
131-8218: EDGE AS

Brand: Cat

fallback-image
Discontinued
131-8218: EDGE AS
Contact your dealer for replacement options.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Width Between Sidebars (mm): 2,770
End Depth (in): 7.728
Overall Width (in): 113.583
Adapter Size: J350
Bevel Angle: 22.5
Material: Structural Steel,Alloy Steel
Thickness Class: 36
Overall Width (mm): 2,885
Overall Depth (in): 19.409
Size: J350
Adapter Type: Two Strap
Adapter Quantity: 8
Shape: Spade
Overall Depth (mm): 493
Series: J Series
Adapter Series: J Series
Width Between Sidebars (in): 109.055
End Depth (mm): 196.3
Edge Assembly Type: Standard
Units of MeasureUSMetric
Width Between Sidebars (mm): 2,770
End Depth (in): 7.728
Overall Width (in): 113.583
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 131-8218
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 131-8218

We are still working on adding a description for this part.

Specifications for part number 131-8218

Units of Measure

USMetric
Width Between Sidebars (mm): 2,770
End Depth (in): 7.728
Overall Width (in): 113.583
Adapter Size: J350
Bevel Angle: 22.5
Material: Structural Steel,Alloy Steel
Thickness Class: 36
Overall Width (mm): 2,885
Overall Depth (in): 19.409
Size: J350
Adapter Type: Two Strap
Adapter Quantity: 8
Shape: Spade
Overall Depth (mm): 493
Series: J Series
Adapter Series: J Series
Width Between Sidebars (in): 109.055
End Depth (mm): 196.3
Edge Assembly Type: Standard
View More
Compatible Models for part number 131-8218

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert