Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader End Bit Overlays135-9346: Motor Grader End Bit Overlay
Home
Ground Engaging ToolsGrader Cutting Edges & End BitsGrader End Bit Overlays
135-9346: Motor Grader End Bit Overlay
135-9346: Motor Grader End Bit Overlay

Cat® 13 mm Grader End Bit Overlay - RH/LH

Brand: Cat

Product Images
135-9346: Motor Grader End Bit Overlay
135-9346: Motor Grader End Bit Overlay
135-9346: Motor Grader End Bit Overlay
135-9346: Motor Grader End Bit Overlay
135-9346: Motor Grader End Bit Overlay

Cat® 13 mm Grader End Bit Overlay - RH/LH

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 135-9346
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 135-9346

Units of Measure

USMetric
Width (mm): 235
Position: RH/LH
Material: Boron Steel
Thickness (in): 0.5
Hole Quantity: 6
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 12.7
Width (in): 9.252
View More
Compatible Models for part number 135-9346

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert