To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws139-5925: M6-1 x 30mm Hex Socket Head Bolt
BackHome
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws139-5925: M6-1 x 30mm Hex Socket Head Bolt
139-5925: M6-1 x 30mm Hex Socket Head Bolt
Product Images
139-5925: M6-1 x 30mm Hex Socket Head Bolt
Cat® M6x1 Thread 30mm Long Hex Socket Head Bolt for Fuel Injection Pump
Brand: Cat
Check Price
Check Price
Login to view your customer price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Parts diagram for 139-5925
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 139-5925
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. These bolts are used in designs that do not have enough clearance for a hex head bolt to fit.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 139-5925
Units of Measure
USMetric
Hand of Thread: RH
Material: Alloy Steel
Bolt Type: Socket Head
Coating: None
Thread Size (mm): M6
Bolt Length (in): 1.181
Class or Grade: ISO 898-1 Class 12.9
Grade: 12.9
Bolt Length (mm): 30
Locking Feature: None
Hole Thread Pitch: 1.00
Grip Length (in): 0.472
Thread Size (dia x pitch) (mm): M6x1
Overall Length (mm): 30
Grip Length (mm): 12
View More
Compatible Models for part number 139-5925
TRUCK ENGINE
3116
INTEGRATED TOOLCARRIER
IT12B IT28G
TRACK LOADER
953C
BACKHOE LOADER
446B
MOTOR GRADER
120H
WHEEL LOADER
938G 928G 938F 960F 950F 950F II
CHALLENGER
35 55 45
ENGINE - MACHINE
3116 3114
MARINE ENGINE
3116 3406B
INDUSTRIAL ENGINE
3116
WHEEL SCRAPER
613C
WHEEL FELLER BUNCHER
533
EXCAVATOR
M318
VIBRATORY COMPACTOR
CP-563 CS-563
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 139-5925
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 139-5925
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. These bolts are used in designs that do not have enough clearance for a hex head bolt to fit.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 139-5925
Units of Measure
USMetric
Hand of Thread: RH
Material: Alloy Steel
Bolt Type: Socket Head
Coating: None
Thread Size (mm): M6
Bolt Length (in): 1.181
Class or Grade: ISO 898-1 Class 12.9
Grade: 12.9
Bolt Length (mm): 30
Locking Feature: None
Hole Thread Pitch: 1.00
Grip Length (in): 0.472
Thread Size (dia x pitch) (mm): M6x1
Overall Length (mm): 30
Grip Length (mm): 12
View More
Compatible Models for part number 139-5925
TRUCK ENGINE
3116
INTEGRATED TOOLCARRIER
IT12B IT28G
TRACK LOADER
953C
BACKHOE LOADER
446B
MOTOR GRADER
120H
WHEEL LOADER
938G 928G 938F 960F 950F 950F II
CHALLENGER
35 55 45
ENGINE - MACHINE
3116 3114
MARINE ENGINE
3116 3406B
INDUSTRIAL ENGINE
3116
WHEEL SCRAPER
613C
WHEEL FELLER BUNCHER
533
EXCAVATOR
M318
VIBRATORY COMPACTOR
CP-563 CS-563
View More
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.