Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings140-5945: Horn Identification Decal Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & Markings
140-5945: Horn Identification Decal Film
140-5945: Horn Identification Decal Film

Cat® Identification Horn Film for clear identification and labeling of electrohydraulic control components

Brand: Cat

Product Images
140-5945: Horn Identification Decal Film
140-5945: Horn Identification Decal Film
140-5945: Horn Identification Decal Film
140-5945: Horn Identification Decal Film
140-5945: Horn Identification Decal Film

Cat® Identification Horn Film for clear identification and labeling of electrohydraulic control components

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 140-5945
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 140-5945

Units of Measure

USMetric
Type: Identification Film
Film Color: Black
Film Width (in): 0.78
Film Width (mm): 20
Length (in): 0.78
Width (mm): 20
Length (mm): 20
Letter Color: White
Thickness (in): 0.01
Width (in): 0.79
Thickness (mm): 0.5
Material: Polycarbonate Plastic
View More
Compatible Models for part number 140-5945

INTEGRATED TOOLCARRIER

IT62H IT38H

SOIL COMPACTOR

825 825K 815K 815

WHEEL DOZER

834 814K 854G 834K 854K 814 824 824K 844K

LANDFILL COMPACTOR

816K 836K 816 826K 836 826

MOTOR GRADER

16M 18M3 12M 16M3 24M 24 14M-3 14M3 160 12M 3 12M 2 16 14 18 140M 120M 160M 2 160M 3 160M 140M 3 AWD 14L 150 14M 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140 120M 2

WHEEL LOADER

972G II 980 XE 962 982XE 980G II 980XE 988H 962G II 966 972H 980H 972 972XE 814K 966XE 980 982 950G II 938H 966H 962H 986H 950H 966G II 950 982 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert