Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab Dash & Trims141-5160: 1358mm Long Acoustic Panel
Home
CabsCab InteriorCab Dash & Trims
141-5160: 1358mm Long Acoustic Panel
141-5160: 1358mm Long Acoustic Panel

Cat® Acoustical Panel reduces noise, improves comfort, and enhances the acoustic quality for a quieter and more pleasant environment

Brand: Cat

Product Images
141-5160: 1358mm Long Acoustic Panel
141-5160: 1358mm Long Acoustic Panel
141-5160: 1358mm Long Acoustic Panel
141-5160: 1358mm Long Acoustic Panel
141-5160: 1358mm Long Acoustic Panel

Cat® Acoustical Panel reduces noise, improves comfort, and enhances the acoustic quality for a quieter and more pleasant environment

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/insulation provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

Attributes:
• Molded composite headliner
• Needle-punch carpet faced sound absorption panel
• Color: Dawn Gray
• Ready to mount

Application:
Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

Warning:This product can expose you to chemicals including Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/insulation provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

Attributes:
• Molded composite headliner
• Needle-punch carpet faced sound absorption panel
• Color: Dawn Gray
• Ready to mount

Application:
Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

Warning:This product can expose you to chemicals including Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (mm): 152
Overall Length (mm): 1358
Overall Width (mm): 840
Overall Height (in): 5.98
Overall Length (in): 53.46
Overall Width (in): 33.07
Material: Acoustical Insulation
Units of MeasureUSMetric
Overall Height (mm): 152
Overall Length (mm): 1358
Overall Width (mm): 840
View More
Compatible Models
Compatible Models
Truck
793D793B793C785789789C789D789B785C785D785B
Off Highway Truck
785D793D789D
View More
Truck
793D793B793C785789789C789D789B785C785D785B
Warranty Information
Return Policy
Parts diagram for 141-5160
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
141-5160141-5160
141-5162141-5162
141-5163141-5163
View All Parts
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert