Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab Dash & Trims141-5162: Cab Panel for visibility
Home
CabsCab InteriorCab Dash & Trims
141-5162: Cab Panel for visibility
141-5162: Cab Panel for visibility

Cat® Cab Panel offers visibility, comfort, and compliance

Brand: Cat

Product Images
141-5162: Cab Panel for visibility
141-5162: Cab Panel for visibility
141-5162: Cab Panel for visibility
141-5162: Cab Panel for visibility
141-5162: Cab Panel for visibility

Cat® Cab Panel offers visibility, comfort, and compliance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat sound suppression components are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat component provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

Attributes:
• Material: Fiberglass
• Molded composite headliner for enclosed rops
• Fuel, oil and water resistant
• Thermal and vibration resistance
• Designed for use in operator station
• Material Thickness: 25 mm (0.98)

Application:
Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat sound suppression components are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat component provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

Attributes:
• Material: Fiberglass
• Molded composite headliner for enclosed rops
• Fuel, oil and water resistant
• Thermal and vibration resistance
• Designed for use in operator station
• Material Thickness: 25 mm (0.98)

Application:
Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Fiberglass
Overall Length (in): 26.93
Overall Length (mm): 684
Overall Width (in): 14.29
Overall Width (mm): 363
Thickness (in): 0.98
Thickness (mm): 25
Material: Acoustical Insulation
Units of MeasureUSMetric
Material Description: Fiberglass
Overall Length (in): 26.93
Overall Length (mm): 684
View More
Compatible Models
Compatible Models
Truck
793D793C785789789C789D789B785C785D785B
Tractor
784C
Off Highway Truck
785D793D789D
View More
Truck
793D793C785789789C789D789B785C785D785B
Warranty Information
Return Policy
Parts diagram for 141-5162
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert