Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab Insulation254-5157: Headliner Assembly
Home
CabsCab InteriorCab Insulation
254-5157: Headliner Assembly
254-5157: Headliner Assembly

Cat® Headliner Assembly

Brand: Cat

Product Images
254-5157: Headliner Assembly
254-5157: Headliner Assembly
254-5157: Headliner Assembly
254-5157: Headliner Assembly
254-5157: Headliner Assembly

Cat® Headliner Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

Attributes:
• Assembly includes toggle and headliner
• Designed for use in operator station
• Fuel, oil and water resistant
• Thermal and vibration resistance

Application:
Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer, and Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

Attributes:
• Assembly includes toggle and headliner
• Designed for use in operator station
• Fuel, oil and water resistant
• Thermal and vibration resistance

Application:
Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer, and Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 9.5
Overall Height (mm): 241.3
Overall Length (in): 53
Overall Length (mm): 1346.2
Overall Width (in): 43
Overall Width (mm): 1092.2
Units of MeasureUSMetric
Overall Height (in): 9.5
Overall Height (mm): 241.3
Overall Length (in): 53
View More
Compatible Models
Compatible Models
Truck
793D793C785789789C789D789B785C785D785B
Tractor
784C
Off Highway Truck
785D793D789D
View More
Truck
793D793C785789789C789D789B785C785D785B
Warranty Information
Return Policy
Parts diagram for 254-5157
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 254-5157
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 254-5157

Description:
Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

Attributes:
• Assembly includes toggle and headliner
• Designed for use in operator station
• Fuel, oil and water resistant
• Thermal and vibration resistance

Application:
Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

View More
Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer, and Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 254-5157

Units of Measure

USMetric
Overall Height (in): 9.5
Overall Height (mm): 241.3
Overall Length (in): 53
Overall Length (mm): 1346.2
Overall Width (in): 43
Overall Width (mm): 1092.2
View More
Compatible Models for part number 254-5157

TRUCK

793D 793C 785 789 789C 789D 789B 785C 785D 785B

TRACTOR

784C

OFF HIGHWAY TRUCK

785D 793D 789D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert