Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters145-4758: Cabin Air Filter
Home
Filters & FluidsFiltersAir FiltersCab Air Filters
145-4758: Cabin Air Filter
145-4758: Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Product Images
145-4758: Cabin Air Filter
145-4758: Cabin Air Filter
145-4758: Cabin Air Filter
145-4758: Cabin Air Filter
145-4758: Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 145-4758
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 145-4758

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Height with Seal (in): 2.197
Type: Metal Panel
Length (in): 21.5
Material: Other Mixed: Metal-Nonmetal,Carbon Steel
Height with Seal (mm): 55.8
Media Type: Standard
Height without Seal (mm): 55.8
Width (mm): 203.2
Height without Seal (in): 2.197
Width (in): 8
Length (mm): 546.1
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 145-4758

MINING EXCAVATOR

5230B 5130B 5230

HYDRAULIC SHOVEL

6020 6020B 6060

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert