Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsSockets148-7211: Bridge Nut Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
148-7211: Bridge Nut Socket
148-7211: Bridge Nut Socket

Cat® Bridge Nut Socket facilitates adjustments to the valve bridge, ensuring optimal engine performance without removing the rocker arm

Brand: Cat

Product Images
148-7211: Bridge Nut Socket
148-7211: Bridge Nut Socket
148-7211: Bridge Nut Socket
148-7211: Bridge Nut Socket
148-7211: Bridge Nut Socket

Cat® Bridge Nut Socket facilitates adjustments to the valve bridge, ensuring optimal engine performance without removing the rocker arm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Bridge Nut Socket is used for accurate calibration of the valve bridge within an engine's cylinder head. It allows adjustments to be made without the need to remove the rocker arm, simplifying the process, and saving valuable time during maintenance. The tool works in conjunction with other components like the contact point and extension, providing accurate alignment and adjustment of the valve bridge. This is necessary for maintaining the proper function of the valves and cam followers, ensuring smooth operation and reducing the risk of engine damage.

Attributes:
• Ensures accurate calibration of the valve bridge in the cylinder head.
• Facilitates valve bridge adjustments without removing the rocker arm.
• Ensures a firm connection to prevent slippage during use.
• Minimizes the risk of engine damage due to improper adjustments.

Applications:
The Bridge Nut Socket is used in the cylinder head area to make necessary adjustments to the valve bridge and cam followers to maintain the alignment and proper functioning of engine components within this area.

The Bridge Nut Socket is used for accurate calibration of the valve bridge within an engine's cylinder head. It allows adjustments to be made without the need to remove the rocker arm, simplifying the process, and saving valuable time during maintenance. The tool works in conjunction with other components like the contact point and extension, providing accurate alignment and adjustment of the valve bridge. This is necessary for maintaining the proper function of the valves and cam followers, ensuring smooth operation and reducing the risk of engine damage.

Attributes:
• Ensures accurate calibration of the valve bridge in the cylinder head.
• Facilitates valve bridge adjustments without removing the rocker arm.
• Ensures a firm connection to prevent slippage during use.
• Minimizes the risk of engine damage due to improper adjustments.

Applications:
The Bridge Nut Socket is used in the cylinder head area to make necessary adjustments to the valve bridge and cam followers to maintain the alignment and proper functioning of engine components within this area.

Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 0.247
Weight (lb): 0.545
Material: Low Alloy Steel,Carbon Steel,Alloy Steel,Structural Steel,Coating Mixed: Nonmetallic
Units of MeasureUSMetric
Weight (kg): 0.247
Weight (lb): 0.545
Material: Low Alloy Steel,Carbon Steel,Alloy Steel,Structural Steel,Coating Mixed: Nonmetallic
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert