Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products147-5536: Engine Valve Bridge Dial Indicator Contact Point
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
147-5536: Engine Valve Bridge Dial Indicator Contact Point
147-5536: Engine Valve Bridge Dial Indicator Contact Point

Cat® Engine Valve Bridge Dial Indicator Contact Point assists in establishing a direct and stable connection, enabling precise measurement

Brand: Cat

fallback-image
147-5536: Engine Valve Bridge Dial Indicator Contact Point

Cat® Engine Valve Bridge Dial Indicator Contact Point assists in establishing a direct and stable connection, enabling precise measurement

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

An Engine Valve Bridge Dial Indicator Contact Point allows for the accurate measurement and monitoring of valve clearances in the engine. It is made from durable material to withstand harsh working conditions encountered during the operation. By making direct contact with the bridge, the contact point helps operators determine whether the valve clearances are within the specified tolerances.

Attributes:
• Manufactured to precise specifications and are built for durability and reliability
• Provided with a rounded tip that allows for accurate positioning on the engine valve bridge

Applications:
An Engine Valve Bridge Dial Indicator Contact Point serves as the interface between the dial indicator and the engine valve bridge, allowing operators to make necessary adjustments to ensure proper valve operation and optimize engine performance.

An Engine Valve Bridge Dial Indicator Contact Point allows for the accurate measurement and monitoring of valve clearances in the engine. It is made from durable material to withstand harsh working conditions encountered during the operation. By making direct contact with the bridge, the contact point helps operators determine whether the valve clearances are within the specified tolerances.

Attributes:
• Manufactured to precise specifications and are built for durability and reliability
• Provided with a rounded tip that allows for accurate positioning on the engine valve bridge

Applications:
An Engine Valve Bridge Dial Indicator Contact Point serves as the interface between the dial indicator and the engine valve bridge, allowing operators to make necessary adjustments to ensure proper valve operation and optimize engine performance.

Specifications
Specifications
Units of MeasureUSMetric
Outer Diameter (mm): 12.7
Outer Diameter (in): 0.5
Weight (kg): 0.045
Weight (lb): 0.099
Material: Carbon Steel
Units of MeasureUSMetric
Outer Diameter (mm): 12.7
Outer Diameter (in): 0.5
Weight (kg): 0.045
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 147-5536

An Engine Valve Bridge Dial Indicator Contact Point allows for the accurate measurement and monitoring of valve clearances in the engine. It is made from durable material to withstand harsh working conditions encountered during the operation. By making direct contact with the bridge, the contact point helps operators determine whether the valve clearances are within the specified tolerances.

Attributes:
• Manufactured to precise specifications and are built for durability and reliability
• Provided with a rounded tip that allows for accurate positioning on the engine valve bridge

Applications:
An Engine Valve Bridge Dial Indicator Contact Point serves as the interface between the dial indicator and the engine valve bridge, allowing operators to make necessary adjustments to ensure proper valve operation and optimize engine performance.

View More
Specifications for part number 147-5536

Units of Measure

USMetric
Outer Diameter (mm): 12.7
Outer Diameter (in): 0.5
Weight (kg): 0.045
Weight (lb): 0.099
Material: Carbon Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert